Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
HSK-K-PVDF NPT - Standard Cable Glands
Bill of material
HSK-K-PVDF 1.299.1200.70
AG
Thread
1/2'' NPT
D1
6-12 mm
GL
13 mm
H
27 mm
SW
24 mm
BN
Order No.
1.299.1200.70
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices